IESNA:LM-63-2002
[TEST]P1390155
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6A-927-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 6xLight Square PACKAGE 90CRI 2700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.35A 162.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10328.6
TILT=NONE
84 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 162.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
38.1 34.9 38.1 44.5 50.8 57.2 63.5 69.9 76.2 85.8 98.5 120.7 162.0 200.2 200.2 197.0 206.5 225.6 282.8 511.5 800.6 870.5 784.7 664.0 498.8 406.7 359.0 333.6 320.9 298.6 266.9 193.8 76.2 22.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 34.9 38.1 44.5 50.8 57.2 60.4 66.7 69.9 79.4 85.8 101.7 127.1 155.7 158.9 155.7 152.5 162.0 190.6 308.2 454.3 495.6 460.7 409.8 339.9 301.8 285.9 276.4 270.1 257.3 228.7 177.9 85.8 22.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 34.9 38.1 41.3 47.7 54.0 57.2 63.5 63.5 69.9 76.2 85.8 92.1 111.2 117.6 114.4 101.7 98.5 101.7 104.8 108.0 120.7 139.8 155.7 181.1 200.2 212.9 222.4 219.2 216.0 190.6 162.0 92.1 22.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 34.9 38.1 41.3 47.7 50.8 54.0 60.4 60.4 66.7 69.9 79.4 82.6 98.5 101.7 101.7 92.1 89.0 92.1 92.1 95.3 104.8 120.7 133.4 152.5 171.6 181.1 187.4 187.4 190.6 174.7 152.5 92.1 25.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 34.9 38.1 41.3 44.5 50.8 54.0 57.2 57.2 60.4 63.5 69.9 76.2 85.8 89.0 89.0 82.6 82.6 82.6 82.6 82.6 89.0 98.5 108.0 127.1 139.8 149.3 155.7 155.7 162.0 158.9 143.0 95.3 28.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 31.8 34.9 38.1 44.5 47.7 50.8 50.8 50.8 57.2 57.2 63.5 66.7 69.9 73.1 73.1 69.9 73.1 69.9 69.9 69.9 73.1 79.4 85.8 98.5 111.2 114.4 120.7 123.9 136.6 139.8 130.3 95.3 31.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 31.8 34.9 38.1 41.3 44.5 47.7 47.7 47.7 50.8 50.8 54.0 57.2 57.2 57.2 60.4 60.4 63.5 60.4 57.2 57.2 57.2 57.2 60.4 69.9 79.4 82.6 85.8 92.1 108.0 123.9 120.7 95.3 34.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 31.8 34.9 38.1 41.3 41.3 44.5 44.5 44.5 47.7 47.7 50.8 54.0 54.0 54.0 54.0 54.0 57.2 57.2 54.0 54.0 54.0 54.0 57.2 66.7 76.2 79.4 82.6 89.0 98.5 108.0 104.8 82.6 31.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 31.8 34.9 38.1 38.1 41.3 44.5 44.5 44.5 44.5 44.5 47.7 47.7 47.7 47.7 50.8 50.8 50.8 50.8 50.8 50.8 50.8 50.8 54.0 63.5 73.1 76.2 79.4 82.6 89.0 92.1 89.0 69.9 31.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 31.8 31.8 34.9 38.1 38.1 41.3 41.3 41.3 41.3 41.3 44.5 44.5 44.5 44.5 44.5 44.5 44.5 47.7 44.5 47.7 47.7 47.7 50.8 57.2 66.7 73.1 76.2 79.4 76.2 73.1 69.9 57.2 28.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 31.8 31.8 34.9 34.9 34.9 38.1 38.1 38.1 38.1 38.1 41.3 38.1 38.1 38.1 38.1 38.1 38.1 41.3 41.3 44.5 44.5 44.5 47.7 54.0 63.5 69.9 73.1 73.1 66.7 57.2 54.0 44.5 25.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 31.8 31.8 34.9 34.9 34.9 34.9 34.9 34.9 34.9 34.9 38.1 34.9 34.9 34.9 34.9 34.9 34.9 38.1 38.1 41.3 41.3 41.3 44.5 50.8 57.2 60.4 63.5 60.4 54.0 47.7 44.5 34.9 19.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 31.8 31.8 31.8 31.8 34.9 34.9 34.9 34.9 34.9 34.9 34.9 34.9 34.9 31.8 31.8 31.8 31.8 34.9 31.8 34.9 38.1 41.3 44.5 47.7 50.8 50.8 50.8 47.7 44.5 38.1 31.8 25.4 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 28.6 31.8 31.8 31.8 31.8 31.8 31.8 31.8 31.8 31.8 31.8 31.8 28.6 28.6 28.6 28.6 28.6 28.6 31.8 31.8 38.1 41.3 44.5 44.5 41.3 41.3 34.9 31.8 25.4 22.2 12.7 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 28.6 28.6 28.6 31.8 28.6 28.6 28.6 28.6 28.6 28.6 28.6 28.6 25.4 25.4 25.4 25.4 25.4 22.2 25.4 28.6 34.9 38.1 41.3 38.1 31.8 28.6 22.2 19.1 15.9 9.5 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 28.6 28.6 28.6 31.8 28.6 28.6 28.6 28.6 25.4 25.4 25.4 25.4 22.2 22.2 22.2 22.2 22.2 22.2 22.2 25.4 28.6 28.6 31.8 28.6 25.4 22.2 15.9 15.9 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 28.6 28.6 28.6 28.6 28.6 25.4 25.4 25.4 25.4 25.4 22.2 22.2 19.1 19.1 19.1 19.1 22.2 22.2 22.2 19.1 22.2 19.1 22.2 19.1 15.9 15.9 12.7 9.5 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 25.4 25.4 25.4 28.6 25.4 25.4 25.4 25.4 22.2 22.2 19.1 19.1 15.9 15.9 12.7 15.9 19.1 19.1 19.1 15.9 12.7 9.5 9.5 9.5 9.5 6.4 6.4 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 25.4 25.4 25.4 25.4 25.4 22.2 22.2 22.2 19.1 19.1 15.9 15.9 12.7 12.7 9.5 12.7 15.9 19.1 15.9 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 25.4 25.4 25.4 25.4 25.4 22.2 22.2 22.2 19.1 15.9 12.7 12.7 9.5 9.5 6.4 9.5 12.7 15.9 12.7 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 25.4 25.4 25.4 25.4 25.4 22.2 22.2 19.1 15.9 15.9 12.7 12.7 9.5 6.4 6.4 6.4 9.5 9.5 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 25.4 25.4 22.2 22.2 22.2 19.1 19.1 19.1 15.9 12.7 9.5 9.5 6.4 3.2 3.2 3.2 3.2 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 25.4 25.4 22.2 22.2 22.2 19.1 19.1 15.9 12.7 9.5 6.4 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 25.4 25.4 22.2 22.2 22.2 19.1 19.1 15.9 12.7 6.4 6.4 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 25.4 25.4 22.2 22.2 22.2 19.1 19.1 12.7 9.5 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 22.2 22.2 19.1 19.1 19.1 15.9 15.9 12.7 9.5 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 22.2 22.2 19.1 19.1 19.1 15.9 15.9 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 22.2 22.2 19.1 19.1 19.1 15.9 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 22.2 22.2 19.1 19.1 15.9 15.9 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 22.2 19.1 15.9 15.9 15.9 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 22.2 19.1 15.9 15.9 12.7 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 22.2 19.1 15.9 15.9 12.7 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 22.2 19.1 15.9 15.9 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 19.1 15.9 12.7 12.7 9.5 9.5 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 19.1 15.9 12.7 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 19.1 15.9 12.7 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 19.1 15.9 12.7 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 19.1 15.9 12.7 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 19.1 15.9 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 19.1 15.9 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 19.1 15.9 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 19.1 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 19.1 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 19.1 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 19.1 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 22.2 15.9 12.7 9.5 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 19.1 15.9 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 19.1 15.9 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 19.1 15.9 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 25.4 19.1 15.9 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 22.2 19.1 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 22.2 19.1 15.9 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 28.6 22.2 19.1 15.9 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 31.8 25.4 22.2 19.1 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 31.8 25.4 22.2 19.1 15.9 12.7 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 34.9 28.6 25.4 22.2 15.9 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 34.9 28.6 25.4 22.2 19.1 15.9 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 31.8 28.6 25.4 22.2 19.1 12.7 9.5 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 34.9 31.8 28.6 25.4 22.2 15.9 12.7 9.5 6.4 3.2 3.2 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 41.3 34.9 31.8 28.6 25.4 22.2 19.1 15.9 9.5 6.4 6.4 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 41.3 38.1 34.9 31.8 28.6 25.4 22.2 19.1 12.7 9.5 6.4 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 44.5 41.3 38.1 34.9 31.8 28.6 25.4 22.2 15.9 12.7 9.5 9.5 6.4 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 44.5 41.3 38.1 34.9 31.8 31.8 28.6 22.2 19.1 12.7 12.7 9.5 9.5 6.4 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 41.3 38.1 34.9 34.9 31.8 25.4 22.2 15.9 15.9 12.7 12.7 9.5 9.5 9.5 6.4 6.4 6.4 6.4 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 6.4 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 41.3 38.1 38.1 34.9 31.8 28.6 22.2 19.1 15.9 12.7 12.7 9.5 9.5 9.5 6.4 6.4 6.4 6.4 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 6.4 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 41.3 41.3 38.1 38.1 34.9 31.8 25.4 22.2 19.1 15.9 15.9 12.7 12.7 9.5 9.5 9.5 9.5 9.5 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 3.2 6.4 6.4 6.4 6.4 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 47.7 44.5 41.3 41.3 38.1 38.1 31.8 28.6 22.2 19.1 19.1 15.9 12.7 12.7 12.7 9.5 9.5 9.5 9.5 9.5 9.5 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 9.5 9.5 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 47.7 44.5 44.5 41.3 41.3 38.1 34.9 28.6 25.4 22.2 19.1 19.1 15.9 15.9 12.7 12.7 12.7 12.7 12.7 9.5 9.5 6.4 6.4 6.4 6.4 6.4 6.4 6.4 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 47.7 44.5 44.5 41.3 41.3 41.3 34.9 31.8 25.4 22.2 22.2 19.1 15.9 15.9 12.7 12.7 12.7 12.7 12.7 9.5 9.5 6.4 6.4 6.4 6.4 6.4 6.4 6.4 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 47.7 44.5 44.5 41.3 41.3 41.3 38.1 34.9 28.6 25.4 22.2 22.2 19.1 19.1 15.9 15.9 15.9 15.9 12.7 9.5 9.5 6.4 6.4 6.4 6.4 6.4 6.4 6.4 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 47.7 47.7 47.7 44.5 44.5 44.5 38.1 34.9 31.8 25.4 25.4 22.2 19.1 19.1 15.9 15.9 15.9 15.9 15.9 12.7 12.7 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 47.7 47.7 47.7 44.5 44.5 44.5 41.3 38.1 31.8 28.6 25.4 25.4 22.2 22.2 19.1 19.1 19.1 19.1 15.9 12.7 12.7 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 47.7 47.7 47.7 44.5 44.5 44.5 41.3 38.1 34.9 28.6 25.4 25.4 22.2 22.2 19.1 19.1 19.1 19.1 15.9 12.7 12.7 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 47.7 47.7 47.7 44.5 44.5 44.5 41.3 38.1 34.9 28.6 28.6 25.4 25.4 22.2 22.2 22.2 22.2 19.1 19.1 15.9 12.7 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 47.7 47.7 47.7 44.5 44.5 44.5 44.5 38.1 34.9 31.8 28.6 28.6 25.4 25.4 22.2 22.2 22.2 22.2 19.1 15.9 15.9 12.7 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 44.5 44.5 44.5 44.5 44.5 38.1 34.9 31.8 31.8 28.6 28.6 25.4 25.4 25.4 25.4 22.2 22.2 19.1 15.9 12.7 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 44.5 44.5 44.5 44.5 44.5 38.1 34.9 31.8 31.8 28.6 28.6 25.4 25.4 25.4 25.4 22.2 22.2 19.1 15.9 12.7 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 44.5 44.5 44.5 44.5 44.5 38.1 34.9 31.8 31.8 28.6 28.6 28.6 28.6 28.6 28.6 25.4 25.4 22.2 19.1 15.9 12.7 12.7 12.7 12.7 12.7 12.7 9.5 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 44.5 44.5 44.5 41.3 41.3 38.1 34.9 34.9 34.9 31.8 31.8 28.6 28.6 28.6 31.8 31.8 28.6 25.4 22.2 19.1 15.9 15.9 12.7 12.7 15.9 12.7 12.7 9.5 9.5 9.5 9.5 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 41.3 41.3 41.3 41.3 41.3 38.1 34.9 34.9 34.9 31.8 31.8 31.8 31.8 31.8 31.8 34.9 31.8 25.4 22.2 19.1 15.9 15.9 15.9 15.9 15.9 15.9 12.7 9.5 9.5 6.4 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 41.3 41.3 41.3 38.1 38.1 38.1 34.9 34.9 34.9 31.8 31.8 31.8 31.8 31.8 34.9 38.1 34.9 28.6 25.4 22.2 19.1 19.1 15.9 15.9 19.1 15.9 12.7 9.5 9.5 6.4 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 41.3 41.3 41.3 38.1 38.1 38.1 34.9 34.9 34.9 34.9 34.9 34.9 34.9 34.9 38.1 38.1 38.1 31.8 31.8 31.8 28.6 28.6 25.4 22.2 25.4 22.2 19.1 15.9 12.7 9.5 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 41.3 41.3 41.3 41.3 38.1 38.1 38.1 38.1 38.1 34.9 34.9 38.1 38.1 38.1 38.1 41.3 38.1 38.1 38.1 41.3 41.3 38.1 31.8 31.8 28.6 25.4 22.2 19.1 15.9 9.5 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 44.5 44.5 41.3 41.3 41.3 41.3 41.3 38.1 38.1 38.1 38.1 38.1 38.1 38.1 38.1 38.1 38.1 41.3 41.3 41.3 41.3 44.5 50.8 50.8 44.5 41.3 38.1 34.9 31.8 28.6 25.4 15.9 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 44.5 44.5 41.3 41.3 41.3 41.3 41.3 38.1 38.1 38.1 38.1 38.1 38.1 38.1 41.3 41.3 41.3 41.3 41.3 41.3 44.5 50.8 60.4 60.4 54.0 47.7 44.5 38.1 34.9 31.8 28.6 19.1 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 44.5 44.5 41.3 41.3 41.3 44.5 41.3 41.3 41.3 41.3 41.3 41.3 41.3 41.3 44.5 44.5 44.5 44.5 44.5 44.5 47.7 54.0 60.4 63.5 60.4 57.2 54.0 50.8 47.7 41.3 38.1 28.6 19.1 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 44.5 44.5 44.5 44.5 41.3 41.3 44.5 44.5 44.5 44.5 44.5 47.7 47.7 47.7 47.7 50.8 50.8 54.0 57.2 63.5 66.7 66.7 66.7 66.7 60.4 57.2 54.0 50.8 41.3 25.4 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 44.5 44.5 47.7 44.5 44.5 44.5 44.5 44.5 44.5 44.5 44.5 47.7 47.7 50.8 50.8 54.0 54.0 57.2 57.2 63.5 66.7 73.1 76.2 76.2 73.1 69.9 63.5 60.4 50.8 31.8 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 44.5 44.5 44.5 44.5 47.7 44.5 44.5 44.5 47.7 47.7 47.7 47.7 47.7 50.8 50.8 54.0 54.0 57.2 57.2 60.4 60.4 63.5 69.9 79.4 85.8 85.8 82.6 79.4 73.1 69.9 60.4 38.1 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 47.7 47.7 47.7 47.7 50.8 47.7 47.7 47.7 50.8 50.8 50.8 50.8 54.0 57.2 57.2 60.4 60.4 60.4 60.4 63.5 63.5 66.7 76.2 85.8 89.0 92.1 92.1 92.1 92.1 89.0 73.1 38.1 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 47.7 47.7 47.7 50.8 50.8 50.8 50.8 50.8 54.0 57.2 57.2 57.2 57.2 60.4 63.5 66.7 63.5 63.5 63.5 66.7 66.7 69.9 79.4 89.0 95.3 98.5 98.5 104.8 111.2 104.8 89.0 41.3 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 50.8 50.8 50.8 50.8 54.0 54.0 54.0 54.0 57.2 60.4 60.4 60.4 63.5 66.7 66.7 69.9 69.9 66.7 63.5 66.7 66.7 73.1 85.8 95.3 98.5 101.7 108.0 117.6 127.1 123.9 101.7 41.3 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 50.8 50.8 50.8 54.0 54.0 57.2 57.2 57.2 60.4 63.5 63.5 63.5 66.7 69.9 73.1 76.2 73.1 69.9 66.7 69.9 69.9 76.2 89.0 98.5 101.7 108.0 114.4 130.3 146.1 139.8 114.4 41.3 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 50.8 50.8 54.0 57.2 57.2 60.4 60.4 63.5 66.7 69.9 73.1 76.2 82.6 82.6 82.6 85.8 82.6 82.6 79.4 85.8 95.3 101.7 117.6 127.1 130.3 136.6 139.8 149.3 155.7 143.0 108.0 38.1 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 54.0 54.0 60.4 60.4 63.5 66.7 69.9 73.1 79.4 82.6 92.1 98.5 95.3 95.3 95.3 92.1 95.3 95.3 101.7 120.7 130.3 146.1 155.7 162.0 165.2 165.2 168.4 165.2 146.1 98.5 38.1 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 54.0 57.2 60.4 63.5 66.7 69.9 73.1 79.4 85.8 92.1 104.8 111.2 108.0 104.8 101.7 101.7 104.8 108.0 117.6 143.0 155.7 171.6 184.3 190.6 193.8 187.4 184.3 174.7 149.3 92.1 34.9 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 54.0 57.2 63.5 66.7 69.9 73.1 79.4 85.8 92.1 101.7 117.6 127.1 120.7 114.4 111.2 111.2 117.6 120.7 133.4 168.4 181.1 200.2 212.9 219.2 222.4 212.9 203.3 184.3 152.5 82.6 31.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 57.2 60.4 66.7 69.9 76.2 79.4 89.0 98.5 111.2 133.4 158.9 165.2 162.0 158.9 168.4 212.9 314.5 409.8 470.2 495.6 473.4 378.1 333.6 305.0 289.1 266.9 244.6 212.9 152.5 76.2 31.8 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 57.2 60.4 66.7 73.1 79.4 85.8 95.3 108.0 127.1 162.0 200.2 203.3 200.2 203.3 225.6 311.4 511.5 695.8 807.0 819.7 765.7 556.0 451.1 387.6 352.7 317.7 282.8 238.3 152.5 69.9 28.6 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 60.4 63.5 69.9 76.2 85.8 95.3 108.0 136.6 190.6 270.1 327.2 355.8 390.8 451.1 587.8 934.1 1544.1 2227.1 2417.7 2220.8 1820.5 1432.9 1067.5 791.1 587.8 451.1 349.5 276.4 152.5 76.2 28.6 3.2 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 60.4 63.5 73.1 79.4 92.1 101.7 120.7 165.2 251.0 378.1 451.1 505.2 578.2 695.8 949.9 1556.8 2576.6 3758.5 4028.5 3618.7 2875.2 2309.7 1683.8 1194.6 822.9 584.6 416.2 314.5 149.3 79.4 28.6 3.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 60.4 66.7 76.2 82.6 98.5 123.9 190.6 314.5 492.4 689.4 857.8 1010.3 1185.0 1417.0 1899.9 3034.1 4613.1 5950.6 6220.7 5791.8 5070.6 4549.5 3901.4 3154.8 2204.9 1337.5 746.6 403.5 165.2 85.8 31.8 3.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 60.4 66.7 76.2 85.8 108.0 143.0 263.7 467.0 733.9 1000.8 1264.5 1512.3 1788.7 2138.2 2853.0 4511.4 6649.6 8142.8 8412.9 7961.7 7262.8 6789.4 6119.0 5115.1 3583.7 2090.5 1073.8 489.3 177.9 92.1 31.8 3.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 60.4 69.9 79.4 89.0 114.4 165.2 333.6 616.3 975.4 1312.1 1668.0 2017.4 2395.5 2856.2 3802.9 5988.8 8682.9 10335.0 10601.8 10134.8 9458.1 9029.2 8336.6 7072.1 4965.7 2840.3 1404.3 578.2 193.8 98.5 34.9 3.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 60.4 69.9 79.4 92.1 120.7 184.3 403.5 765.7 1216.8 1623.5 2074.6 2519.4 2999.1 3577.4 4752.9 7466.1 10719.4 12527.1 12794.0 12304.8 11650.3 11269.0 10554.2 9032.4 6344.6 3593.3 1731.5 664.0 206.5 104.8 34.9 3.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 60.4 69.9 82.6 98.5 133.4 241.5 590.9 1080.2 1629.8 2157.2 2656.0 3167.5 3698.1 4454.2 6065.0 9035.6 12336.5 13972.7 14252.3 13906.0 13550.2 13296.0 12371.5 10293.7 7418.4 4543.2 2557.5 864.2 257.3 108.0 31.8 3.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 50.8 54.0 60.4 73.1 82.6 101.7 146.1 298.6 775.2 1391.6 2039.7 2691.0 3237.4 3815.6 4397.1 5331.1 7374.0 10601.8 13950.5 15415.1 15710.6 15507.2 15446.9 15319.8 14188.7 11555.0 8489.1 5493.1 3383.6 1064.3 308.2 111.2 31.8 3.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 50.8 60.4 73.1 85.8 108.0 155.7 355.8 959.5 1702.9 2449.5 3224.7 3822.0 4466.9 5099.2 6208.0 8682.9 12171.3 15564.4 16857.5 17172.0 17108.5 17346.7 17343.6 16009.2 12816.3 9563.0 6443.1 4212.8 1264.5 359.0 114.4 28.6 3.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 50.8 60.4 73.1 85.8 111.2 168.4 413.0 1146.9 2017.4 2862.5 3758.5 4403.4 5115.1 5798.1 7084.8 9995.0 13740.8 17181.5 18303.0 18630.3 18709.7 19246.6 19370.5 17826.5 14077.6 10636.8 7393.0 5038.8 1464.6 409.8 117.6 25.4 3.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 50.8 60.4 73.1 85.8 114.4 184.3 489.3 1324.8 2319.3 3227.9 4114.3 4810.1 5601.2 6398.6 7882.3 11122.9 15408.7 18738.3 19831.2 20123.5 20384.0 21013.1 20873.3 18894.0 15002.1 11415.2 8343.0 5613.9 1668.0 495.6 127.1 28.6 3.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 47.7 50.8 60.4 73.1 89.0 117.6 203.3 565.5 1502.7 2624.3 3590.1 4470.1 5216.7 6087.2 7002.2 8679.7 12250.7 17076.7 20295.1 21356.2 21619.9 22058.3 22779.5 22376.0 19961.5 15926.6 12196.7 9296.1 6192.1 1871.3 581.4 139.8 28.6 3.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 44.5 50.8 60.4 73.1 89.0 117.6 219.2 638.6 1680.7 2926.1 3955.4 4826.0 5620.2 6573.3 7602.7 9477.2 13375.4 18744.7 21851.8 22884.4 23113.1 23729.5 24546.0 23875.6 21025.8 16847.9 12975.1 10246.0 6767.1 2071.4 664.0 149.3 31.8 3.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 44.5 50.8 60.4 73.1 89.0 120.7 235.1 714.8 1858.6 3227.9 4317.6 5181.8 6026.9 7059.4 8203.2 10274.6 14503.3 20412.6 23408.6 24409.4 24606.3 25403.8 26312.4 25378.4 22093.3 17772.5 13753.5 11196.0 7342.2 2274.8 749.8 158.9 31.8 3.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 44.5 50.8 60.4 73.1 89.0 123.9 241.5 768.8 1982.5 3386.7 4454.2 5315.2 6211.2 7275.5 8492.3 10703.5 15113.3 21086.1 24069.4 25136.9 25464.1 26391.8 27214.7 26131.3 22674.7 18191.8 14401.6 11729.7 7532.8 2500.3 816.5 158.9 31.8 3.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 44.5 50.8 60.4 73.1 89.0 127.1 244.6 822.9 2106.4 3548.8 4587.7 5448.7 6395.4 7494.7 8781.4 11129.2 15723.3 21756.5 24730.2 25867.6 26321.9 27376.7 28117.0 26881.1 23256.1 18608.0 15046.6 12263.5 7726.6 2729.1 883.2 158.9 31.8 3.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 41.3 47.7 57.2 73.1 89.0 127.1 251.0 876.9 2230.3 3707.6 4724.3 5582.1 6579.7 7710.7 9070.5 11558.1 16333.3 22430.0 25387.9 26595.2 27176.6 28364.8 29016.1 27634.1 23834.3 19027.4 15694.7 12797.2 7917.2 2954.7 946.8 155.7 31.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 41.3 47.7 57.2 73.1 89.0 130.3 254.2 930.9 2354.2 3866.5 4857.7 5715.5 6764.0 7926.8 9359.6 11983.9 16943.3 23100.4 26048.7 27322.7 28034.4 29349.7 29918.4 28383.9 24415.7 19443.6 16339.6 13330.9 8107.9 3180.2 1013.5 155.7 31.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 41.3 47.7 57.2 73.1 89.0 127.1 251.0 899.1 2268.4 3720.3 4727.5 5569.4 6544.7 7666.2 9035.6 11497.8 16234.8 22299.8 25295.8 26461.7 27040.0 28190.1 28796.9 27370.4 23583.3 18865.4 15637.5 12720.9 7885.5 2976.9 1016.7 171.6 31.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 41.3 47.7 57.2 73.1 89.0 123.9 244.6 867.3 2182.6 3574.2 4600.4 5420.1 6325.5 7402.5 8711.5 11008.5 15523.1 21499.2 24542.8 25597.6 26045.5 27027.2 27678.5 26360.1 22750.9 18287.2 14935.4 12111.0 7666.2 2773.6 1019.8 184.3 31.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 54.0 69.9 85.8 120.7 241.5 835.6 2093.7 3424.9 4470.1 5273.9 6106.3 7142.0 8387.4 10522.4 14814.6 20695.4 23789.8 24736.6 25047.9 25867.6 26557.0 25346.6 21918.5 17705.8 14230.1 11497.8 7443.9 2570.2 1019.8 200.2 28.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 54.0 69.9 85.8 117.6 235.1 803.8 2007.9 3278.7 4339.9 5124.6 5887.1 6878.3 8063.4 10033.2 14103.0 19894.7 23036.9 23872.4 24053.5 24704.8 25435.5 24333.1 21086.1 17127.5 13527.9 10887.8 7221.5 2366.9 1023.0 212.9 28.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 54.0 69.9 85.8 114.4 219.2 721.2 1798.2 2986.4 3999.9 4787.8 5502.7 6392.2 7443.9 9181.7 12927.5 18315.7 21496.0 22391.9 22585.7 23094.0 23754.9 22932.0 20069.5 16272.9 12708.2 10030.0 6678.2 2182.6 924.5 200.2 28.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 54.0 69.9 85.8 111.2 203.3 641.8 1591.7 2694.1 3660.0 4454.2 5118.2 5903.0 6824.3 8333.4 11751.9 16736.8 19955.1 20914.6 21117.9 21483.3 22074.2 21530.9 19049.7 15415.1 11888.6 9172.2 6134.9 1995.2 822.9 184.3 25.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 54.0 66.7 82.6 108.0 187.4 559.2 1382.0 2398.7 3320.0 4117.5 4733.8 5416.9 6204.8 7482.0 10576.4 15157.8 18414.2 19434.1 19646.9 19872.5 20390.4 20126.7 18033.0 14560.5 11068.9 8314.4 5591.6 1810.9 724.4 171.6 25.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 54.0 66.7 82.6 104.8 171.6 476.6 1172.3 2106.4 2980.1 3780.7 4349.4 4927.6 5585.3 6630.5 9400.9 13578.8 16873.4 17953.6 18179.1 18261.7 18709.7 18725.6 17013.2 13702.7 10249.2 7456.6 5048.3 1623.5 622.7 155.7 22.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 54.0 66.7 79.4 101.7 155.7 403.5 991.2 1788.7 2560.7 3266.0 3783.9 4324.0 4930.8 5845.8 8225.4 12002.9 15364.3 16606.5 16828.9 16746.3 16905.1 16781.2 15288.0 12336.5 9172.2 6487.6 4244.6 1404.3 530.6 146.1 25.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 54.0 63.5 79.4 95.3 143.0 330.4 810.2 1474.2 2141.3 2748.2 3221.5 3723.5 4279.5 5057.9 7046.7 10427.1 13858.3 15262.6 15481.8 15230.8 15100.6 14833.7 13562.9 10970.4 8095.1 5518.6 3440.8 1185.0 435.3 136.6 28.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 50.8 63.5 76.2 92.1 127.1 254.2 629.1 1156.4 1718.8 2233.5 2656.0 3119.9 3625.0 4273.1 5871.2 8851.3 12349.2 13915.5 14131.6 13712.2 13296.0 12889.3 11837.7 9601.1 7018.1 4549.5 2637.0 962.6 343.1 127.1 31.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 50.8 60.4 73.1 85.8 111.2 181.1 448.0 838.7 1299.4 1715.6 2090.5 2516.2 2970.6 3485.2 4692.5 7275.5 10840.1 12568.4 12781.3 12196.7 11491.4 10941.8 10112.6 8234.9 5941.1 3580.5 1833.2 743.4 247.8 117.6 34.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 50.8 60.4 69.9 82.6 104.8 158.9 365.4 673.5 1045.3 1385.2 1680.7 2017.4 2379.6 2802.2 3761.6 5829.9 8806.8 10417.6 10640.0 10058.6 9334.2 8749.6 7977.6 6436.7 4632.2 2818.1 1483.7 644.9 231.9 111.2 31.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 38.1 44.5 50.8 57.2 66.7 79.4 95.3 136.6 282.8 505.2 787.9 1054.8 1274.0 1515.5 1791.9 2119.1 2833.9 4384.3 6773.5 8269.9 8498.6 7920.4 7177.0 6554.3 5842.6 4641.7 3323.2 2058.7 1134.2 543.3 216.0 101.7 31.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 34.9 41.3 47.7 57.2 63.5 76.2 89.0 114.4 200.2 336.8 530.6 721.2 864.2 1013.5 1200.9 1432.9 1903.1 2935.6 4737.0 6119.0 6354.1 5782.2 5019.8 4358.9 3707.6 2843.5 2011.1 1296.2 781.6 441.6 200.2 95.3 28.6 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 34.9 41.3 47.7 54.0 60.4 73.1 79.4 92.1 117.6 171.6 276.4 390.8 454.3 514.7 610.0 749.8 972.2 1490.0 2703.7 3968.1 4212.8 3644.1 2862.5 2166.8 1572.6 1045.3 702.1 533.7 432.1 343.1 184.3 85.8 25.4 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 34.9 41.3 47.7 54.0 60.4 69.9 76.2 85.8 101.7 133.4 197.0 276.4 327.2 355.8 403.5 476.6 597.3 886.4 1607.6 2382.8 2541.6 2214.4 1763.3 1331.2 988.1 702.1 517.9 425.7 365.4 305.0 190.6 82.6 25.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.1 34.9 38.1 44.5 50.8 57.2 63.5 69.9 76.2 85.8 98.5 120.7 162.0 200.2 200.2 197.0 206.5 225.6 282.8 511.5 800.6 870.5 784.7 664.0 498.8 406.7 359.0 333.6 320.9 298.6 266.9 193.8 76.2 22.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
